RF Signal Source Solutions
RF Signal Source Solutions
RF signal sources are used to create test waveforms at radio frequencies. Some of their common applications are to test if a new radio platform works or if the handsets coming off a production line are performing as they should. RF signal sources can be used to create simple waveforms such as sine waves or complex, modulated waveforms that look like the return echoes from ultrasound or sonar equipment.
ADI offers:
- One-stop shopping to provide the broadest product portfolio, from digital to RF components, such as phase lock loops (PLL), mixers, power detectors, ADCs, DACs, amplifiers, and digital signal processors.
- Extensive RF design resources, like easy-to-use simulation tools (ADIsimPLL™, ADIsimRF™, ADIsimSRD™, ADIsimCLK™), the RF forum in ADI's EngineerZone™ web site, and fully-populated evaluation boards.
- ADI's product compatibility supports design migration across multiple platforms, such as the pin compatible high speed ADCs for different sample rates and resolutions.
- On-chip integration optimizes signal chain performance and minimizes board space, BOM cost, and power consumption, such as the power management unit (PMU) integrating the linear regulator, the switching regulator, and supervisory functions.
- Circuits from the Lab™ reference circuits are engineered and tested for quick and easy system integration to help solve today's analog, mixed-signal, and RF design challenges. Web-based design tools optimize performance of custom designs. Some Web-based examples are shown at the end of this document.
To Learn more about the comprehensive and flexible Analog Devices system solutions and main products,click here to get the complete solutions for free.
| Product Type | Frequenc y Synthesizer | Quadrature Modulator | Variable Gain Amplifier |
| Model |
ADF4106
/ ADF4107/ ADF4108 /ADF4150/ ADF4153 /ADF4156/ ADF4158 /ADF4350/ ADF4351 |
ADL5370
/ADL5371
/ ADL5372 /ADL5373 / ADL5374 /ADL5375 / ADL5385 / ADL5386 |
ADL5240
/ADL5243
/ ADL5201 /ADL5202 |
| Product Type | Mixer | Wideband Amplifier | Power Detector |
| Model |
ADL5801 / ADL5350 | ADL5541 / ADL5542/ ADL5530 |
ADL5501 / ADL5502 / ADL5513 / ADL5519 |
Circuits From The Lab™
Application Notes/Articles
Design Tools/Forums
>>View more ADI solutions
- CN0027: nterfacing the ADL5371 I/Q Modulator to the AD9779A Dual-Channel, 1 GSPS High Speed DAC
- CN0147: Powering a Fractional-N Voltage Controlled Oscillator (VCO) with Low Noise LDO Regulators for Reduced Phase Noise
- CN0003: Very Low Jitter Sampling Clocks for High Speed Analog-to-Digital Converters Using the ADF4002 PLL
- CN0134: Powering a Fractional-N Voltage Controlled Oscillator (VCO) with Low Noise LDO Regulators for Reduced Phase Noise
- CN0144: Broadband Low Error Vector Magnitude (EVM) Direct Conversion Transmitter Using LO Divide-by-2 Modulator
- CN0156: Amplitude Control Circuit for AD9834 Waveform Generator (DDS)
Application Notes/Articles
- AN-1425: Interfacing the ADL5375 I/Q Modulator to the AD9779A Dual-Channel, 1 GSPS High Speed DAC
- AN-501: Aperture Uncertainty and ADC System Performance
- AN-756: Sampled Systems and the Effects of Clock Phase Noise and Jitter
- "Direct Digital Synthesis (DDS) Control Waveforms in Test, Measurement, and Communications."Analog Dialogue, Volume 39, August 2005,
Design Tools/Forums
- ADIsimPLL™
- ADIsimRF™:Easy-to-use RF Signal Chain Calculator. Cascaded Gain, Noise Figure, IP3 and P1dB as well as Total Power Consumption Are Calculated
- ADIsimCLK™
- DiffAmpCalc™:ADI's Differential Amplifier Calculator
- EngineerZone: Online Technical Support Community
| CUSTOMER INTERACTION CENTER Technical Hotline : 1-800-419-0108 (India) 1-800-225-5234 (Singapore) 0800-055-085 (Taiwan) 82-31-786-2500 (Korea) Email : cic.asia@analog.com EngineerZone : ez.analog.com Free Sample : analog.com/sample |
>>View more ADI solutions