1. Design Center
  2. Evaluation Hardware & Software
  3. Software
  4. Software Download

MAX11600-11617 ADC EV Kit Software

This software provides a simple graphical user interface (GUI) for exercising the features of the MAX11600â??MAX11617. The MAX116XXI2CMB master board connects to a PC USB port and allows the transfer of I²C commands to the corresponding EV kit daughter board.

SOFTWARE VERSION:
1.0.0
OPERATING SYSTEMS SUPPORTED:
Windows Vista,Windows XP,Windows 2000

REQUIRED HARDWARE:

MAX116XXI2CMB with one of below EV kits; MAX11612EVKIT; MAX11613EVKIT; MAX11614EVKIT; MAX11615EVKIT; MAX11616EVKIT; MAX11617EVKIT

Setup MAX11600-11617 V1.0.0 EVKit Software .ZIP
NOTES:
Download and unzip file. Run install.exe to install program.