1. Design Center
  2. Evaluation Hardware & Software
  3. Software
  4. Software Download

MAX1379 12-bit ADC EV Kit Software

The MAX1379 feature two simultaneous-sampling, low-power, 12-bit ADCs with serial interface and internal voltage reference. This Software can be used for evaluation of MAX1379 IC using MAX1379EVKIT.

SOFTWARE VERSION:
1.0.0
OPERATING SYSTEMS SUPPORTED:
Windows Vista,Windows XP,Windows 2000

REQUIRED HARDWARE:

MAX1379EVKIT

Setup MAX1379 V1.0.0 EVKit SW.ZIP

RELATED PRODUCTS:

NOTES:
Download and unzip file. Run install.exe to install program.