Data Sheet
Rev.
2.06
1
View All
User Guide
Rev.
1.00
1
View All
Overview
Features and Benefits
- TMC429-LI triple-axis dedicated motion controller
- Supply voltage 3.3V or 5V
- Configuration and control via SPI
- 3x dedicated Step and Direction output
- Up to 32MHz input frequecy
- Up to 1MHz step output frequency
- Board width 1.0", board height 1.0"
- 2x10 pin 0.1" header rows for pins/connectors
Product Details
The TMC429 breakout board is a development board with the dedicated TMC429 chip. It is designed to give users the chance to rapidly prototype their applications - making it possible to immediately check how the motor performs with TMC chips while developing the application's software.
Applicable Parts
Documentation & Resources
-
TMC429-BOB User Manual (Rev. 1.00)2/1/2021PDF324 K
-
TMC429 Data Sheet (Rev. 2.06)3/3/2022PDF1M
-
Tmc429 Bob Fabrication Data - Design Files (Rev. 1.1)6/4/2019ZIP132K
-
Tmc429 Bob Cad Files - Design Files (Rev. 1.1)6/4/2019ZIP2M
-
Tmc429 Bob 3d Files Layout Data - Design Files (Rev. 1.1)6/4/2019ZIP3M
-
Bom Tmc429 La Bob - Design Files (Rev. 1.1)6/4/2019XLS26K