Data Sheet
Rev.
1.02
1
View All
Overview
Features and Benefits
- StallGuard2™
- CoolStep™
- SpreadCycle™
- MicroPlyer™
- 1 to 256 Microsteps
- 2.8ARMS, 26V/36V/48V
Product Details
The TMC262 breakout board is a development board with the dedicated TMC262-LA chip. It is designed to give users the chance to rapidly prototype their applications - making it possible to immediately check how the motor performs with TMC chips while developing the application's software.
Technical Details
| TMC262-BOB30 | TMC262-BOB40 | TMC262-BOB60 | |
| Status | Active | Active | Active |
| Motor Supply | 9 to 26V | 9 to 36V | 9 to 486V |
| Phase Current, RMS | 2.8A | 2.8A | 2.8A |
| SPI | ✓ | ✓ | ✓ |
| Step/Dir | ✓ | ✓ | ✓ |
| StallGuard2™ | ✓ | ✓ | ✓ |
| CoolStep™ | ✓ | ✓ | ✓ |
| SpreadCycle™ | ✓ | ✓ | ✓ |
Applicable Parts
Documentation & Resources
-
TMC262C Data Sheet (Rev. 1.02)2/24/2022PDF1M
-
Tmc262 Bob30 - Design Files (Rev. 1.20)10/19/2017ZIP11M
-
Tmc262 Bob40 - Design Files (Rev. 1.20)10/19/2017ZIP10M
-
Tmc262 Bob60 - Design Files (Rev. 1.20)10/19/2017ZIP8M