Data Sheet
Rev.
1.00
1
View All
Overview
Features and Benefits
- CoolStep™
- Short Detection
- SpreadCycle™
- Stall Detection
- StealthChop2™
- StallGuard4™
- MicroPlyer™
- 1 to 256 Microsteps
- 2ARMS, 28V
Product Details
The TMC2209 breakout board is a development board with the dedicated TMC2209-LA chip. It is designed to give users the chance to rapidly prototype their applications - making it possible to immediately check how the motor performs with TMC chips while developing the application's software.
Applicable Parts
Documentation & Resources
-
TMC2209 BOB Data Sheet (Rev. 1.00)2/11/2021PDF381K
-
Tmc2209 Bob - Design Files (Rev. 1.0)8/23/2019ZIP435K