Overview
Features and Benefits
- LT8604C in buck configuration
- VIN: 3.2 V to 42 V
- VOUT: resistor programmable from 0.8 V to 34 V (5 V default voltage output)
- Maximum output current is 120 mA
- Feedback-compatible with VIOC-control linear regulators
- Default switching frequency: 2.0 MHz
- Adjustable switching frequency: 200 kHz to 2.2 MHz
Product Details
Demonstration circuit SCP-LT8604C-BEVALZ is a high efficiency 42V, 120mA synchronous step-down regulator. The wide input range also allows inversion if using the SCP-LT8604C-IEVALZ-version.
Like all boards in the Signal Chain Power series, this board is designed to be easily plugged into other SCP boards to form a complete signal chain power system, enabling fast evaluation of low power signal chains. To evaluate this board, some universal SCP hardware is required, namely:
- SCP-INPUT-EVALZ
- SCP-OUTPUT-EVALZ
- SCP-FILTER-EVALZ
- SCP-THRUBRD-EVALZ
- SCP-1X2BKOUT-EVALZ
- SCP-1X5BKOUT-EVALZ
- SCP-5X1-EVALZ
To properly evaluate SCP series demo boards, you will need the SCP Configurator companion software. SCP Configurator can help you choose the right board and topology for your design.
Note that the Demo Manual does not cover details important to the operation and configuration regarding the LT8604C. Please refer to the LT8604C data sheet for a complete description of the part.
Applicable Parts
Documentation
Demo Board Schematic (1)
User Guides (1)
Evaluation Design Files (1)
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.