Overview

Features and Benefits

  • Compatible with Raspberry Pi 3 Model B/B+ and Raspberry Pi 2 Model B
  • Compatible with 3.3V Arduino Uno Motherboards
  • Host Connector for the TotalPhase Aardvark™ I2C/ SPI Host Adapter Probe
  • Selectable Communication Protocol (SPI/I2C)
  • Selectable Mode (AES-SPI/REMOTE/TLS)
  • Tamper Jumper with Tamper LED
  • Socket for MAXQ1061 or MAXQ1062 IC
  • On-Board Regulator

Product Details

The MAXQ1061/MAXQ1062 evaluation kits (EV kits) provide a platform for evaluating the capabilities of the MAXQ1061/MAXQ1062 cryptographic controllers. They provide embedded security solutions to cloak sensitive data under multiple layers of advanced physical security and provide the most secure key storage possible.

Applications

  • Certificate Distribution and Management
  • Cybersecurity for Critical Infrastructures
  • Electronic Signature Generation
  • Secure Access Control
  • Smart Metering

Applicable Parts

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.