Overview

Features and Benefits

  • Operates From a Single 3.3V Supply
  • Terminal Block Connectors for Easy RS-485/RS-422 Evaluation
  • Up to 2500VRMS Isolation for 60s
  • Fully Assembled and Tested

Product Details

The MAXM22510/MAXM22511 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the functionality of the MAXM22510/MAXM22511 isolated RS-485/RS-422 transceiver module. The EV kit operates from a single 3.3V supply.

Applications

  • Building Automation
  • HVAC
  • Industrial Automation
  • Power Meters
  • Programmable Logic Controllers

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.