The MAXM17575 5V output evaluation kit (EV kit) provides a proven design to evaluate the MAXM17575 highvoltage, high-efficiency, synchronous step-down DC-DC power module. The EV kit is preset for 5V output at load currents up to 1.5A and features a 900kHz switching frequency for optimum efficiency and component size. The EV kit features an adjustable input undervoltage lockout, adjustable soft-start, open-drain active-low RESET signal, and external frequency synchronization. The MAXM17575 module data sheet provides a complete description of the part that should be read in conjunction with this data sheet prior to operating the EV kit. For full features, benefits and parameters of the MAXM17575 module, refer to the MAXM17575 data sheet.
Applications
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.