Overview

Features and Benefits

  • High Speed: 1.1Gbps at 1VP-P
  • Extremely Low Power Dissipation: 1.2W/Channel (Active Load Disabled)
  • Wide Voltage Range: -1.5V to +6.5V and Up to 13V VHH
  • Low-Leak Mode: 10nA (max)
  • Integrated 16–Bit, Level-Setting DACs
  • Programmable Cable-Droop Compensation
  • Programmable Driver Output Impedance
  • Programmable Slew-Rate Control for Driver Output
  • Integrated Voltage Clamps
  • Integrated 20mA Active Load
  • Integrated Per-Pin PMU
  • Heatsink Included for Safe Operation
  • Windows 10 Compatible
  • USB-PC Connection (Cable Included)
  • Lead (Pb)-Free and RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9979 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX9979 dual-channel pin electronic driver, comparator, load, and PMU with integrated level-setting DACs. It includes SMA connections for the high-speed digital I/Os and the MAX9979 pin driver outputs. It is connected to the computer through the universal serial bus (USB) port. It also includes Windows® 10-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX9979.

Applications

  • Memory ATE Testers
  • SOC ATE Testers

Applicable Parts

Tools & Simulations

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.