Overview

Features and Benefits

  • 2.5V to 5.5V Single-Supply Operation
  • Differential or Single-Ended Input
  • Pin-Selectable Turn-On Time
  • 1.8V Logic-Compatible Active-Low SHDN Input
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX98309 evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX98309 mono 1.4W Class AB audio amplifier. The amplifier gain can be set through external resistors. The EV kit operates from a single 2.5V to 5.5V power supply.

The EV kit can also evaluate the MAX98310 internally fixed gain mono 1.4W Class AB audio amplifier.

Applications

  • Cell Phones/Smartphones
  • Digital Cameras
  • e-Readers
  • GPS
  • Portable Media Players
  • Tablets

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.