Overview
Features and Benefits
- Filterless Operation Passes Radiated Emissions with 60cm of Speaker Cable
 - 2.5V to 5.5V Single-Supply Operation
 - 3.2W Mono Class D Output
 - Selectable Gain Control
 - Differential or Single-Ended Input
 - Low-Power Shutdown Input
 - Fully Assembled and Tested
 
Product Details
The MAX98304 evaluation kit (EV kit) is a fully assembled and tested circuit board that uses the MAX98304 filterless Class D amplifier to drive a speaker in portable audio applications. The EV kit comes with a MAX98304EWL+ in a 9-bump, 0.3mm pitch wafer-level package (WLP). Designed to operate from a 2.5V to 5.5V DC power supply, the EV kit is capable of delivering 3.2W into a 4Ω load. The EV kit accepts differential or single-ended input signals.
Applications
- Cellular Phones
 - MP3 Players
 - Notebook and Netbook Computers
 - Portable Audio Players
 - Tablets
 - VoIP Phones
 
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            MAX98304EVKIT: Evaluation Kit for the MAX98304 Data Sheet (Rev. 0)10/15/2010PDF443K