The MAX9742 evaluation kit (EV kit) is a fully assembled and tested PCB that configures the MAX9742 Class D amplifier to drive 2 x 20W into a pair of 8Ω speakers for audio applications. The EV kit operates from a 20V to 40VDC power supply. The EV kit is configured for a +26dB gain. The MAX9742 EV kit accepts single-ended or differential input signals, and provides a pair of single-ended outputs.
The MAX9742 EV kit provides a shutdown input pad to control the shutdown mode of the MAX9742. The shutdown mode reduces power consumption and extends battery life. The EV kit also provides a mute input pad to control the mute mode of the MAX9742. The EV kit includes convenient audio input and output connectors, and the required output filters to ease evaluation.
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.