Overview

Features and Benefits

  • 5V Single-Supply Operation
  • Fully Differential Output
  • Delivers 2.4W into an 8Ω Speaker
  • Configurable Switching Frequency
  • Evaluates the MAX9730 in a 28-Pin TQFN (4mm x 4mm x 0.8mm) Package
  • MAX9730 IC Available in a 20-Bump UCSP (2mm x 2.5mm) Package
  • Fully Assembled and Tested

Product Details

The MAX9730 evaluation kit (EV kit) is a fully assembled and tested PCB that uses the MAX9730 Class G power amplifier to drive a bridge-tied-load (BTL) speaker in portable audio applications. Designed to operate from a 2.7V to 5.5VDC power supply, the EV kit accepts a single-ended or differential input signal. The EV kit provides a fully differential output capable of delivering 2.4W into an 8Ω speaker.

Applicable Parts

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.