Overview
Features and Benefits
- Jumper-Selectable SD/HD Filtering
- Jumper-Selectable Enable/Shutdown
- Single 3.3V Supply Operation
- Output Buffer with a 2V/V Gain
- High-Definition or Standard-Definition Television Video Filter
- AC-Coupled Inputs
- Standard 75Ω Input/Output Terminations
- Surface-Mount Components
- Fully Assembled and Tested
Product Details
The MAX9654 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that contains the MAX9654 triple-channel video-filter amplifier with selectable filtering for HD and SD video. The SD filter's passband is typically 8.5MHz and the HD filter's passband is typically 42MHz. The MAX9654 also has shutdown control. The video inputs on the EV kit are AC-coupled; the video outputs can be AC- or DC-coupled. In addition, the MAX9654 video inputs are terminated with 75Ω and the video outputs have a 75Ω back termination resistor. The EV kit operates from a single 3.3V DC power supply.
Applications
- DVC
- DVD Players
- HDTV
- PVR
- Set-Top Boxes
Documentation & Resources
-
MAX9654EVKIT: Evaluation Kit for the MAX9654 Data Sheet (Rev. 0)9/3/2008PDF119K