-
MAX9643EVKIT: Evaluation Kit for the MAX9643 Data Sheet (Rev. 1)5/5/2015PDF190K
Data Sheets
Rev.
1
1
View All
Overview
Features and Benefits
- -1.5V to 60V Input Common-Mode Range
- Ability to Test with External Sense Voltage
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX9643 evaluation kit (EV kit) is an assembled and tested PCB used to evaluate the MAX9643 60V, high-speed, precision, unidirectional current-sense amplifier. The EV kit features a wide -1.5V to 60V input common-mode range.
Applications
- Automotive Engine Control
- GSM Base Station Power Supply
- H-Bridge Motor Control
- High-Brightness LED Control
- Industrial and Automotive Power Supplies