Overview

Features and Benefits

  • Accommodates Multiple Op-Amp Configurations
  • +4.5V to +36V Wide Input Supply Range
  • 0805 Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9633 evaluation kit (EV kit) provides a proven design to evaluate the MAX9633 dual, low-noise, low-distortion op amp that is optimized to drive ADCs for use in applications from DC to a few MHz. The exceptionally fast settling time and low input offset voltage make the device an excellent solution to drive high-resolution 12-bit to 18-bit SAR ADCs. The EV kit circuit is configured as a unity-gain buffer, but can easily be adapted by installing shunts and changing a few components to support multiple op-amp configurations: transimpedance, noninverting, inverting, or differential amplifier. The components on the EV kit have pads that accommodate 0805 packages, making them easy to solder and replace. The EV kit accepts a +4.5V to +36V single-supply voltage, or a ±2.25V to ±18V dual-supply voltage.

Applications

  • ADC Drivers
  • Data Acquisition and Instrumentation
  • High-Performance Audio Circuitry
  • Imaging Systems
  • Motor Control
  • Power Grid Systems
  • Test and Measurement Equipments

Documentation & Resources