Overview

Features and Benefits

  • Accommodates Multiple Op-Amp Configurations
  • +4.5V to +36V Wide Input Supply Range
  • Shutdown Input
  • 0805 Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9632 evaluation kit (EV kit) provides a proven design to evaluate the MAX9632 low-noise, precision and wide-band op amp. The MAX9632 can be used in a wide variety of applications such as test and measurement, instrumentation, medical imaging, control loops, and professional audio. Because of the ultra-low noise and great precision, it can either drive high-resolution (18 to 24 bits) ADCs or buffer high-resolution DACs. The EV kit circuit can easily be adapted by installing shunts and changing a few components to support multiple op-amp configurations: transimpedance, noninverting, inverting, or differential amplifier. The components on the EV kit have pads that accommodate 0805 packages, making them easy to solder and replace. The EV kit accepts a single-supply voltage from +4.5V to +36V or a dual-supply voltage from ±2.25V to ±18V.

Applications

  • ATE
  • High-Resolution ADC Drivers
  • High-Resolution DAC Buffers
  • Low-Noise Signal Processing
  • Medical Imaging
  • Test and Measurement Systems

Documentation & Resources