-
MAX9622EVKIT: Evaluation Kit for the MAX9622 and MAX9623 Data Sheet (Rev. 0)7/29/2010PDF715K
Data Sheets
Rev.
0
1
View All
Overview
Features and Benefits
- 50MHz Gain-Bandwidth (GBW) Product
- 2.0V to 5.25V Supply Range
- Preconfigured for 10V/V Gain
- Also Evaluates the MAX9623 (IC Replacement)
- 0603 Components
- Fully Assembled and Tested
Product Details
The MAX9622 evaluation kit (EV kit) provides a proven design to evaluate the MAX9622 single, precision, high-bandwidth op amp in a 5-pin SC70 package. The EV kit circuit is preconfigured as a differential amplifier providing an overall gain of 10V/V. BNC connectors are provided for the board input/output, and the components have pads that accommodate 0603 packages, making them easy to solder and replace. The EV kit also evaluates the MAX9623. Request a free sample of the MAX9623 IC from the factory when ordering the MAX9622 EV kit.