Overview

Features and Benefits

  • Triple Channel (CVBS and S-Video)
  • AC-Coupled Inputs
  • 7MHz ±1dB Passband
  • 40dB Attenuation at 27MHz
  • 2.7V to 3.6V Single-Supply Operation
  • Fully Assembled and Tested

Product Details

The MAX9588 evaluation kit (EV kit) is an assembled and tested PCB that demonstrates the MAX9588 triple-channel, standard-definition video filter amplifier with AC-coupled inputs. The EV kit operates from 2.7V to 3.6V with a 2V/V fixed gain.

Applications

  • Set-Top Boxes
  • Televisions

Documentation & Resources