The MAX9249 evaluation kit (EV kit) provides a proven design to evaluate the MAX9249 gigabit multimedia serial link (GMSL) with spread spectrum and full-duplex control channel. The EV kit also includes Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX9249.
The EV kit comes with a MAX9249GCM/V+ installed.
For complete GMSL evaluation, order both the MAX9249 EV kit and its companion board, the MAX9260 EV kit.
Applications