Overview

Features and Benefits

  • Micro-B USB Connector
  • Dual-Speed Operation (Full Speed: MAX8895Y; Low Speed: MAX8895W/MAX8895X)
  • Input Overvoltage Protection to 16V
  • Automatic Current Sharing Between Battery Charging and System
  • Smart Power Selector Operates with Discharged or No Battery
  • LED Indicators
  • Logic Switches
  • NTC Monitoring of Battery Temperature
  • Thermal Regulation Prevents Overheating

Product Details

The MAX8895 evaluation kit (EV kit) is a fully assembled and tested PCB for evaluating the MAX8895_ dual-path lithium-ion (Li+) battery chargers. The EV kit is powered from a USB port or dedicated charger with automatic detection of adapter type and USB enumeration capability.

The EV kit features LED indicators for charging (active-low CHG), prequalification state (active-low PREQ), power-ok (active-low UOK), and fault condition (active-low FLT). The LEDs can be powered from SYS, BAT+, or BUS through an external LDO. The EV kit also features programmable charging currents (JU1, JU2), NTC thermistor for thermal protection (R11), and logic switches for the MAX8895_ features (SW1, SW2).

By default, the EV kit is configured for the MAX8895Y, but can also be reconfigured for the MAX8895W/MAX8895X with slight board/hardware modifications. To evaluate the MAX8895W/MAX8895X, request free samples of the MAX8895WEWA+/MAX8895XEWA+ when ordering the EV kit and see the Evaluating the MAX8895W/MAX8895X in the full data sheet section.

Applications

  • Bluetooth® Headsets
  • Charging Cradles
  • Portable Devices

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.