Overview

Features and Benefits

  • 7V to 21V Input Range
  • 86% Efficiency (VIN = 12V, Load = Two WLED Strings)
  • WLED Drives Up to 25mA/String
  • Drives Two Strings of Eight WLEDs (Capable of Driving Up to Six Strings)
  • Analog or Direct DPWM Dimming Control
  • 100:1 Dimming Range
  • 750kHz PWM Switching Frequency (Selectable: 1MHz or 500kHz, Component Change Required)
  • Fully Assembled and Tested

Product Details

The MAX8790A evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that evaluates the high-efficiency MAX8790A white LED (WLED) driver. The MAX8790A EV kit utilizes a step-up DC-DC converter to generate the voltage required to drive up to six strings of eight surface-mount WLEDs. The EV kit is powered by a 7V to 21V input power supply (single-supply mode) and can be configured to provide a fixed 20mA or adjustable 15mA to 25mA full-scale LED current. In addition, the MAX8790A provides LED current control through either analog or digitally adjusted pulse-width modulation (DPWM) dimming modes. As shipped, the MAX8790A EV kit is configured for evaluation with two strings of eight WLEDs.

Applications

  • Automotive Systems
  • Handy Terminals

Documentation & Resources