-
MAX8785AEVKIT: Evaluation Kit for the MAX8785A Data Sheet (Rev. 2)3/11/2010PDF181K
Data Sheets
Rev.
2
1
View All
Overview
Features and Benefits
- +8V to +25V Input Range
- Brightness Adjustable by an On-Board Potentiometer
- 10:1 Digital Pulse-Width Modulation (DPWM)
- Strike Voltage Up to 2kV
- Fully Assembled and Tested
Product Details
The MAX8785A evaluation kit (EV kit) is an assembled and tested PCB that demonstrates the MAX8785A full-bridge cold-cathode fluorescent lamp (CCFL) controller for piezoelectric transformer-based back light power supplies. Lamp brightness is adjustable by an on-board potentiometer.
Applications
- LCD TVs and Monitors
- Notebook LCDs