Overview

Features and Benefits

  • Internal 23mΩ On-Resistance MOSFETs
  • 6A Output PWM Step-Down Regulator
  • ±1% Output Accuracy over Load, Line, and Temperature
  • Operates from 2.35V to 3.6V Input Supply
  • Adjustable Output from 0.6V to (0.9 x VIN)
  • 500kHz to 2MHz Adjustable Frequency
  • Allows All-Ceramic Capacitor Design
  • Programmable Soft-Start Time
  • 24-Pin, 4mm x 4mm Thin QFN Package
  • REFIN for DDR Termination and Tracking Applications
  • Surface-Mount Components
  • Assembled and Tested

Product Details

The MAX8646 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the capabilities of the MAX8646 integrated 6A step-down regulator. The EV kit generates a +1.8V output voltage at load currents up to 6A from a 2.35V to 3.6V input voltage range. The MAX8646 switches at 1MHz and up to 95% efficiency with the supplied components.

Applications

  • ASIC/CPU/DSP Core and I/O Voltages
  • Base-Station Power Supplies
  • DDR Power Supplies
  • POLs
  • RAID Control Power Supplies
  • Telecom and Networking Power Supplies

Applicable Parts

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.