Data Sheet
Rev.
1
1
View All
Overview
Features and Benefits
- MAX8645Y EV Kit Powers 6 Main and a Flash LED Module
- 94% Maximum/85% Average Efficiency (PLED/PBATT) Over Li+ Battery Discharge
- 0.2% Typical LED Current Matching
- Adaptive 1x/1.5x/2x Mode Switchover
- Single-Wire Serial Pulse Interface (3% to 100% Brightness) for Main
- Thermal TA Derating Function
- Two Internal Low-Noise 200mA LDOs
- 2.7V to 5.5V Supply Voltage Range
- Soft-Start, Overvoltage, and Thermal-Shutdown Protection
- 4mm x 4mm 28-Pin Thin QFN IC Package
Product Details
The MAX8645Y evaluation kit (EV kit) is a fully assembled and tested circuit for evaluating the MAX8645Y white LED 1x/1.5x/2x charge pump with two LDOs. This MAX8645Y EV kit drives 6 white LEDs for backlighting and uses 2 flash LED drivers to drive a flash LED module at a high current. The two 200mA LDOs are also available for evaluation. In addition to the LED driver circuit and LDOs, the EV kit includes one pulse-generator circuit and two momentary pushbutton switches that are used for testing the single-wire serial pulse-dimming and flash features of the MAX8645Y. The MAX8645Y EV kit can also evaluate the MAX8645X. To evaluate the MAX8645X, order a free sample along with this EV kit.
Documentation & Resources
-
MAX8645YEVKIT: Evaluation Kit for the MAX8645Y Data Sheet (Rev. 1)6/18/2008PDF127K