Overview

Features and Benefits

  • Easy to Use
  • GUI-Drives I2C Interface
  • Assembled and Fully Tested
  • On-Board Electronic Loads
  • Electronic Loads with Steady-State, Transient, and Random Modes
  • On-Board ADC
  • Evaluation of Multiple On-Key Options
  • Wide Inductor Pads for Wide Range of Case Codes

Product Details

The MAX77675 evaluation kit (EV kit) allows for easy experimentation with the MAX77675 CCM single-inductor, multiple-output (SIMO) regulator, and I2C interface.

The Windows®-based software provides a user-friendly graphical interface as well as a detailed register-based interface to exercise the features of the MAX77675.

Applicable Parts

System Requirements

  • MAX77675 EV kit
  • MAX77675 EV kit GUI
  • Windows-based PC
  • Power supply
  • DVM
  • Micro-USB cable

Tools & Simulations

Software Development

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.