Overview

Features and Benefits

  • -5V or Adjustable Output Voltage
  • Up to 250mA Output Current
  • 120µA Max Supply Current
  • 5µA Max Shutdown Current
  • 300kHz Switching Frequency
  • Internal Power MOSFET
  • 8-Pin SO Package
  • Surface-Mount Construction
  • Fully-Assembled and Tested

Product Details

The MAX764 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed circuit board that provides a regulated -5.0V output voltage from a 3V to 16V input voltage source. It drives loads up to 250mA with conversion efficiency greater than 82%.

The MAX764 EV kit can also be used to evaluate the MAX765CSA (-12V output) or MAX766 (-15V output). Additional pads are provided on the board's solder side to accommodate external feedback resistors for setting different output voltages.

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.