Overview

Features and Benefits

  • 2.7V to 18V Operating-Voltage Range
  • Up to 7A Configurable Load-Current Capability
  • Banana Jacks for Input and Output Voltage
  • Selectable/Configurable Circuit-Breaker Threshold
  • Selectable/Configurable Undervoltage Lockout
  • Fault and Power-Good LED Indicators
  • Slide Switches and Input Pads for Enable Inputs
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX5976B evaluation kit (EV kit) provides a proven design to evaluate the MAX5976B hot-swap controller with an integrated 7A MOSFET. The EV kit is configured to pass 7A into a 2.7V to 18V hot-swap application, thus providing a fully integrated solution. The EV kit uses the MAX5976BETE+ in a 5mm x 5mm x 0.8mm, 16-pin TQFN package on a proven four-layer PCB design.

The EV kit can also be used to evaluate the MAX5976A after IC replacement of U1.

Applications

  • Disk Drive Power
  • Industrial
  • RAID Systems
  • Server I/O Cards
  • Storage Bridge Bay

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.