The MAX5915 evaluation kit (EV kit) is a fully assembled and tested surface-mount dual hot-swap controller circuit board for two PCI 2.2 server line cards. The circuit uses a MAX5915 IC in a 28-pin TSSOP package. The EV kit provides independent power control for the +3.3V, +5V, ±12V, and +3.3V auxiliary outputs to the PCI 2.2 connectors (A/B channels). The EV kit demonstrates the MAX5915 IC's overcurrent shutdown, output undervoltage monitoring, power-on reset (POR), and fault-reporting capabilities for channels A and B.
The MAX5915 IC controls the two separate external N-channel MOSFETs for the +5V and +3.3V outputs, respectively. The MAX5915 has internal MOSFETs that control the ±12V and +3.3V auxiliary outputs of both channels. Isolation switches are provided for both channels' +3.3V and +3.3V auxiliary supplies and to enable/disable both channels independently.
The EV kit can also be configured to demonstrate a dual hot-swap design without using the PCI 3.3V/64-bit and 5V/64-bit PCI connectors.
Applications