Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Evaluates the Two MAX5862s Up to 32 QAM Channels Each
- Single 5.5V Input Voltage Supply
- Maximum 4.6Gsps Update Rate
- Direct Interface with Maxim HSDCEP Data Source Board Using QSH Connectors (Order HSDCEP)
- Windows XP-, Windows Vista-, and Windows 7-Compatible Software
- On-Board SPI Interface Control for Both Ports of the MAX5862
- On-Board SMBus Interface Control for Both Ports of the MAX6642 Temperature Sensor
- GUI Controls for HSDCEP Operation
- Pseudorandom Bit Sequence (PRBS) Test Pattern Files
- Proven 14-Layer PCB Design
- Fully Assembled and Tested
Product Details
The MAX5862 evaluation kit (EV kit) contains two MAX5862 high-density downstream cable QAM modulators that each integrate a digital upconverter (DUC) and an RF digital-to-analog converter (RF-DAC). The device’s DUC performs QAM mapping, pulse shaping, and digital RF upconversion of FEC-encoded data with full agility and then drives a 14-bit, 4.6Gsps RF-DAC. Each device digitally synthesizes RF signals with up to 32 DOCSIS®-compliant 6MHz or 8MHz QAM channels on a single RF port at frequencies from 47MHz to 1006MHz.
The EV kit provides a complete two-port system solution for high-density QAM modulation with very low power dissipation.
The EV kit includes Windows XP®-, Windows Vista®-, and Windows 7-compatible software that provides a simple graphical user interface (GUI) for configuration of all of the MAX5862 registers, control of the SPI interface, temperature monitoring, and for control of the high-speed data converter evaluation platform (HSDCEP) board. Software to control the MAX5862 registers and SPI is also Windows 7 compatible.
The EV kit provides two QSH Samtec connectors to interface to the HSDCEP for driving the IC’s single input port and various control signals.
Applications
- Edge QAM, CMTS, CCAP, IP-QAM
- Multi-Dweller Unit Mini-Headends
- Remote PHY, Coax Media Converters
Applicable Parts
Documentation & Resources
-
MAX5862EVKIT: Evaluation Kit for the MAX5862 Data Sheet (Rev. 0)8/12/2019PDF17M