Overview

Features and Benefits

  • 2.8V to 5.5V Single-Supply Operation
  • 2.6V or 3.3V MAX5389 VDD input
  • Supports Pushbutton or Stand-Alone Digital Input Interfacing

Product Details

The MAX5389 evaluation kit (EV kit) is an assembled and tested PCB that features the MAX5389M 50kΩ dual digital potentiometer. The EV kit provides a mechanical pushbutton-controlled interface or a user-supplied digital interface for the IC digital inputs for changing the potentiometer wipers.

The EV kit operates from an external 2.8V to 5.5V power supply applied at the VIN and GND PCB pads. The MAX5389 operates from a 2.6V to 5.5V VDD supply. Additional LDO regulators are provided to operate the MAX5389 VDD input at 2.6V or 3.3V. The on-board regulators require a 200mV overhead above their respective outputs.

Applications

  • Adjustable Voltage References/Linear Regulators
  • Audio Mixing
  • Automotive Electronics
  • Low-Drift Programmable Filters and Amplifiers
  • Low-Voltage Battery Applications
  • Mechanical Potentiometer Replacement
  • Programmable Delays and Time Constants

Applicable Parts

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.