Overview

Features and Benefits

  • USB Powered, No Additional Supply Needed* (Cable Not Included)
  • 3.3V Fixed VDD from On-Board LDO (MAX8510)
  • 3.000V On-Board Precise Voltage Reference (MAX6133)
  • Direct USB Communication through the MAXQ622 Microcontroller
  • Windows XP-, Windows Vista-, and Windows 7 (32-bit)-Compatible Software
  • SPI Interface Terminals
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX5214DACLite evaluation kit (EV kit) enables evaluation of the MAX5214 single-channel, low-power, buffered-output, 3-wire SPI interface 14-bit DAC. The EV kit also includes Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the IC.

The EV kit enables a quick evaluation of the device with a fixed supply voltage of 3.3V. The EV kit allows for the generation of selectable waveforms to display DAC AC signal-generation capability.

The EV kit can be used as a system hardware debugging tool or as a signal generator demonstration kit.

Applications

  • 2-Wire Sensors
  • Automatic Test Equipment
  • Automatic Tuning
  • Communication Systems
  • Gain and Offset Adjustment
  • Portable Instrumentation
  • Power Amplifier Control
  • Process Control and Servo Loops
  • Programmable Voltage and Current Sources

Documentation & Resources