Features and Benefits
- Power-On Recall from Nonvolatile Registers
- 2.7V to 5.25V Operation
- Configurable Device Address
- On-Board USB Interface Circuit for I²C-Compatible Signals
- USB-PC Connection (Cable Included)
- USB Powered
- PCB Pads for User-Supplied I²C-Compatible Signals
- Proven PCB Layout
- Evaluates the MAX5116EEE+ and MAX5109EEE+ 16-Pin QSOP
- Windows 2000/XP/Vista (32-Bit)-Compatible Software
- Fully Assembled and Tested
- Lead-Free and RoHS Compliant
Product Details
The MAX5116 evaluation kit (EV kit) provides a proven design to evaluate the MAX5116 nonvolatile, quad, 8-bit DAC with 2-wire serial interface. The EV kit also includes Windows® 2000/XP/Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX5116.
The MAX5116 EV kit printed-circuit board (PCB) comes with the MAX5116EEE+ installed. The MAX5116 EV kit can also be used to evaluate the MAX5109. Contact the factory for free samples of the MAX5109EEE+ device.
Applications
- ATE Calibration
- Digital Gain and Offset Adjustments
- Laser Biasing
- Portable Instrumentation
- Power-Amp Bias Control
- Programmable Attenuators