Overview

Features and Benefits

  • 100MHz Bandwidth (MAX458)
  • 90MHz Bandwidth (MAX459)
  • Low Differential Gain/Phase Error
  • 75Ω Output Impedance
  • 300V/µs Slew Rate
  • 70ns Channel Switching Time
  • High-Z Amplifier Output Capability
  • 16-Bit Serial and 6-Bit Parallel Address Modes
  • PC-Compatible Software for Controlling Serial and Parallel Address Modes

Product Details

The MAX459 evaluation kit (EV kit) simplifies the evaluation of the MAX458 and MAX459 video crosspoint switches. The MAX459 is already installed and a sample MAX458 can be ordered from Maxim. Simply replace the MAX459 with the MAX458; no other changes are necessary.

The kit includes an assembled printed circuit board, a 5 1/4" program disk, and a data sheet. This manual provides easy instructions for using the EV kit. Separate sections describe driving coaxial cables, controlling serial/parallel address modes, and daisy chaining multiple EV kits.

Applications

  • Video Editing
  • Video Security Systems
  • Video Test Equipment

Documentation & Resources