Overview

Features and Benefits

  • 3-Pole, Active Lowpass, Sallen-Key Video Filter
  • 5.25MHz -3dB Bandwidth
  • > 20dB Attenuation at 13.5MHz
  • > 40dB Attenuation at 27MHz
  • 18dB/Octave Attenuation Rate
  • Low-Cost Circuit Design
  • Video-Filter Solution for NTCS and PAL Applications
  • ±2.25V to ±5.5V Dual-Supply Voltage or +4.5V to +11V Single-Supply Voltage
  • Surface-Mount Construction
  • Fully Assembled and Tested

Product Details

The MAX4450 evaluation kit (EV kit) demonstrates the capability of the high-speed MAX4450 operational amplifier configured in a 3-pole, lowpass Sallen-Key filter which provides a Butterworth response with a bandwidth of -3dB at 5.25MHz. This circuit can be used for video anti-aliasing and reconstruction filtering. The circuit is designed to drive a 75Ω termination, common in video applications, with an overall gain of 1. The MAX4450 EV kit board operates from a ±2.25V to ±5.5V dual-voltage supply or a +4.5V to +11V single-voltage supply. The MAX4450 EV kit is a fully assembled and tested surface-mount board.

Applications

  • ADC Interface
  • Battery-Powered Applications
  • CCD Imaging
  • Digital Still Cameras
  • Set-Top Boxes
  • Surveillance Video Systems
  • Video Line Driver
  • Video Routing and Switching Systems

Documentation & Resources