Overview

Features and Benefits

  • 500MHz Full-Power Bandwidth
  • 5000V/µs Slew Rate
  • Proven PC Board Layout
  • Fully Assembled and Tested Surface-Mount Board

Product Details

The MAX4444 evaluation kit (EV kit) simplifies evaluation of the MAX4444 ultra-fast differential line receiver. The EV kit includes the MAX4444, which has a fixed gain of +2V/V. This EV kit can also be used to evaluate the adjustable-gain MAX4445, which is stable with a minimum gain of +2V/V. To evaluate the MAX4445, order a free sample of the MAX4445ESE along with the MAX4444 EV kit.

Applications

  • Data Acquisition
  • Differential to Single-Ended Conversion
  • High-Speed Differential Line Receiver
  • High-Speed Instrumentation Amplifier
  • Medical Instrumentation
  • Twisted-Pair to Coaxial Converter