-
MAX44280EVKIT: Evaluation Kit for the MAX44280 Data Sheet (Rev. 0)5/17/2012PDF874K
Data Sheets
Rev.
0
1
View All
Overview
Features and Benefits
- Accommodates Multiple Op-Amp Configurations
- Component Pads Allow for Sallen-Key Filter
- Rail-to-Rail Inputs/Output
- 5V/V Minimum Stable Gain (Noninverting)
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX44280 evaluation kit (EV kit) provides a proven design to evaluate the MAX44280 low-power, low-input-offset voltage, high-bandwidth operational amplifier (op amp) in a 6-pin LGA package. The EV kit circuit is preconfigured as a noninverting amplifier, but can easily be adapted to other topologies by changing a few components. Low-power, low-input-offset voltage, and rail-to-rail input/output stages make the device ideal for a variety of precision measurement applications. The EV kit comes with a MAX44280AYT+ installed.
Applications
- 3G/4G Handsets
- Analog-to-Digital Converter Buffers
- Battery-Operated Devices
- General-Purpose Signal Processing
- Notebooks
- Portable Media Players
- Portable Medical Instruments
- Transimpedance Amplifiers