The MAX44269 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX44269 dual comparator in a 1.3mm x 1.3mm wafer-level package (WLP). The EV kit circuit can be easily configured by installing shunts and changing a few components to support multiple comparator application circuits, such as window detector, jack detection, relaxation oscillator, pulse-width modulated (PWM) generator, logic-level translator, or power-on-reset circuit. The EV kit provides 0603 component PCB pads for ease of evaluation. The EV kit circuit operates from a +1.8V to +5.5V VCC supply.
Applications
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.