-
MAX44211EVKIT: Evaluation Kit for MAX44211 Data Sheet (Rev. 0)7/14/2015PDF929K
Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- On-Board Single to Differential Amplifier (MAX9626) for Single-Ended Signal Sources to Match with MAX44211 Differential Inputs
- Connector with Accessible Signals and Supplies for Host Processor
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX44211 evaluation kit (EV kit) provides a proven design to evaluate the MAX44211 high-current differential line driver for powerline communications (PLC). The line driver is an efficient low-distortion power amplifier that provides high current to the low-impedance loads.
The MAX44211 EV kit printed circuit board (PCB) comes with a MAX44211ETP+ in a 20-pin TQFN package.
Refer to the ZENOPLCEVK1# for a complete microcontroller and line driver evaluation platform.
Applications
- Lighting
- Powerline Communications
- Smart Meters
- Solar
Applicable Parts
Documentation & Resources
-
MAX44211EVKIT Gerber File - Design Files11/7/2023ZIP6M