Overview

Features and Benefits

  • No Bulky DC-Blocking Capacitors Required
  • Fixed Gain Eliminates External Feedback Network
    • MAX4411: -1.5V/V
    • MAX4411B: -2V/V
  • 1.8V to 3.6V Single-Supply Operation
  • 80mW Per Channel into 16Ω
  • Low 0.003% THD+N at 1kHz
  • Independent Left/Right, Low-Power Shutdown Controls
  • Ultra-Compact Solution
  • Fully Assembled and Tested Surface-Mount Board

Product Details

The MAX4411 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that evaluates the MAX4411 fixed gain, DirectDrive® stereo headphone amplifier. The DirectDrive architecture of the MAX4411 eliminates the two large DC-blocking capacitors typically required between the output of the amplifier and the headphones. Additionally, the gain of the amplifier is set internally, (-1.5V/V, MAX4411 and -2V/V, MAX4411B) further reducing component count.

Applications

  • Cell Phones
  • MP3 Players
  • Notebook Computers
  • PDAs
  • Portable Audio Equipment
  • Smartphones

Documentation & Resources