Overview

Features and Benefits

  • No Bulky DC-Blocking Capacitors Required
  • Fixed Gain Eliminates External Feedback Network
    • MAX4411: -1.5V/V
    • MAX4411B: -2V/V
  • 1.8V to 3.6V Single-Supply Operation
  • 80mW Per Channel into 16Ω
  • Low 0.003% THD+N at 1kHz
  • Independent Left/Right, Low-Power Shutdown Controls
  • Ultra-Compact Solution
  • Fully Assembled and Tested Surface-Mount Board

Product Details

The MAX4411 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that evaluates the MAX4411 fixed gain, DirectDrive® stereo headphone amplifier. The DirectDrive architecture of the MAX4411 eliminates the two large DC-blocking capacitors typically required between the output of the amplifier and the headphones. Additionally, the gain of the amplifier is set internally, (-1.5V/V, MAX4411 and -2V/V, MAX4411B) further reducing component count.

Applications

  • Cell Phones
  • MP3 Players
  • Notebook Computers
  • PDAs
  • Portable Audio Equipment
  • Smartphones

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.