Overview
Features and Benefits
- 2.7V to 5.5V Single-Supply Operation
- Drives 1W into an 8Ω Speaker
- 0.1% THD+N at 1kHz
- Externally Adjustable Gain
- Clickless/Popless Operation
- 5mA Supply Current, 10nA Shutdown Current
- Tiny 8-Pin Thin QFN Package (3mm x 3mm x 0.8mm), Also Available in 8-Pin µMAX® Package
- Fully Assembled and Tested
Product Details
The MAX4365 evaluation kit (EV kit) is a fully assembled and tested circuit board that uses the MAX4365 high-power bridged amplifier to drive loudspeakers in portable audio applications. Designed to operate from a 2.7VDC to 5.5VDC power supply, the EV kit is capable of delivering 1W into an 8Ω load.
Applications
- Cell Phones
- General-Purpose Audio
- PDAs
- Two-Way Radios
Documentation & Resources
-
MAX4365EVKIT: Evaluation Kit for the MAX4365 Data Sheet (Rev. 0)3/7/2003PDF109K