Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Flexible Input and Output Configurations
- Single 2.7V to 5.5V Power Supply
- Fully Assembled and Tested
Product Details
The MAX4231 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX4231 single, high-output-drive CMOS operational amplifier (op amp) in a 6-bump chip-scale package (UCSP™).
Applications
- Audio Hands-Free Car Phones (Kits)
- Automotive Sensors
- Base Station/Wireless Infrastructure
- Cellular Handsets
- Computers: Desktops, Workstations, and Servers
- Computers: Motherboards
- Computers: Notebook
- Digital-to-Analog Converter Buffers
- GPS Solutions
- Laptop/Notebook Computers/TFT Panels
- Motor Drivers
- Portable Battery-Powered Audio Applications
- Portable Headphone Speaker Drivers (32Ω)
- RF PA Biasing Controls in Handset Applications
- Set-Top Boxes
- Sound Ports/Cards
- Transformer/Line Drivers
Markets and Technologies
Documentation & Resources
-
MAX4231EVKIT: Evaluation Kit for the MAX4231 Data Sheet (Rev. 0)2/2/2010PDF769K