The MAX40662 evaluation kit (EV kit) is a fully assembled electrical demonstration kit that provides a proven design to evaluate the MAX40662 quad transimpedance amplifiers.
Note that the MAX40662 EV kit provides an electrical interface to the IC that is similar, but not identical, to a photodiode.
The MAX40662 EV kit printed circuit board (PCB) comes with a MAX40662ATE/VY+ installed.
Applications
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.