The MAX40204 evaluation kit (EV kit) is designed to evaluate the MAX40204ANA+, a precision bidirectional current-sense amplifier with wide common-mode input in an 8-bump WLP package. The EV kit provides bidirectional and unidirectional current-sensing options, a jumper (J1) to switch between two gain options (10V/V and 100V/V), and another jumper (J2) to place the board in low power mode.
The EV kit features Kelvin connections for force and sense at the amplifier inputs and a very precise current- sense resistor with a ±0.5% tolerance for accurate measurement. Various test points are included for additional evaluation. The EV kit PCB is available with the MAX40204ANA+ installed.
Applications
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.