-
MAX38909EVKTDFN: Evaluation Kit for the MAX38909 Data Sheet (Rev. 0)1/5/2021PDF451K
Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Evaluates the MAX38909 IC in a 14-pin (3mm x 3mm) TDFN
- 0.9V to 5.5V Input Range
- 2.7V to 20V Bias Voltage to Provide Wider Supply Options
- 0.6V to 5.0V Resistor Configurable Output Voltage (Default Output Set to 1V)
- Up to 2A Output Current
- Proven 4-Layer 1-oz Copper PCB Layout
- Demonstrates Compact Solution Size
- Fully Assembled and Tested
Product Details
The MAX38909 TDFN evaluation kit (EV kit) evaluates the MAX38909 in a TDFN package. The MAX38909 is a low input voltage, high output current linear regulator. The EV kit operates over an input range of 0.9V to 5.5V and a bias voltage range from 2.7V to 20V. The EV kit provides a resistor configurable output voltage range from 0.6V to 5.0V. The EV kit can deliver up to 2A of current.
Applications
- Base Stations
- FPGAs and DSPs
- Medical, Audio, and Instrumentation
- PLCs
- Portable Cameras
- Server μPs