Features and Benefits
- High-Efficiency Solution
- Up to 97% Peak
- Up to 87% at Full Load
- Up to 96% Light Load Efficiency at 1A with DCM
Enabled
- Inductor Valley Current Limit is Configured to 16A
(R_SEL = R1 = 6.04kΩ)
- Programmable Switching Frequency from 400kHz to
900kHz
- Programmable Positive and Negative OCP Limit
- Programmable Reference Voltage with External Input
Option
- Fast Transient Response with Quick PWM™
Architecture
- Differential Remote Sense with Open-Circuit
Detection
- Percentage-Based Output Power Good and OVP
- Open-Drain Status Indicator (STAT) Pin
- Input Undervoltage and Overvoltage Lockout
- Adaptive Dead Time Control
- Integrated Boost Switch
- 27-Bump WLCSP (2.2mm x 3.8mm) Footprint
- Operation Using Ceramic Input and Output
Capacitors
Product Details
The MAX38803 evaluation kit (EV kit) serves as a
reference platform for evaluating the MAX38803
voltage regulator IC. This single-chip, integrated switching
regulator provides an extremely compact, highly efficient,
fast, accurate, and reliable power delivery solution for
low-output voltage applications. The MAX38803 has
different programmability options to enable a wide range
of configurations.
The EV kit consists of a fully-assembled and tested Printed
Circuit Board (PCB) implementation of the MAX38803.
Jumpers, test points, and input/output connectors are
included for flexibility and ease-of-use. Refer to the data
sheet for ordering information and more details.
Applications
- DDR memory – VDDQ, VPP and VTT
- GPU Core Supply
- I/O and Chipset Supplies
- Point-of-Load (POL) applications
- Servers/uServers