-
MAX3815EVKITHDMI: MAX3815 Evaluation Kit for HDMI Cables Data Sheet (Rev. 0)6/11/2009PDF360K
Overview
Features and Benefits
- Extends TMDS Interface Length as Follows
- 0 to 50 meters over HDMI Cable, 24 AWG STP (Shielded Twisted Pair)
- 0 to 36 meters over HDMI Cable, 28 AWG STP
- 0 to 30 meters over HDMI Cable, 30 AWG STP
- +3.3V Power-Supply Operation
- Includes Wall-Plug Power Supply
- Molex HDMI Connectors
- Fully Assembled and Tested
Product Details
The MAX3815 evaluation kit (EV kit) is an assembled demonstration board that allows in-system evaluation of the MAX3815 TMDS® cable equalizer and the MAX3816A DDC extender. The input and output connections are made through Molex HDMI™ connectors for direct connection to HDMI cables.
The DDC signals SDA and SCL are assisted by the MAX3816A. Hot-plug detect, +5V, DDC/CEC ground, and CEC simply pass through the board.
Power is delivered to the board through an external wall-plug transformer, which is included with this EV kit.
Applications
- DVI/HDMI Cable-Extender Modules and Active Cable Assemblies
- Front-Projector DVI/HDMI Inputs
- High-Definition Televisions and Displays
- LCD Computer Monitors